Performance-enhancing drives that optimize your system

As commercial and industrial businesses become more increasingly dependent upon machines and focus on upgrading aging systems, the control components that run these machines/systems need to be more efficient... and more intelligent than ever before.

Eaton offers a best-in-class portfolio of variable frequency drives (VFDs) that are designed to meet your performance requirements while saving space, improving safety and working smarter. Eaton drives will save you money by improving your machinery’s efficiency and productivity.


Product line overview

With you in mind

Eaton's expertise in drives manufacturing is reflected in some of the advanced features that are offered across our drive portfolio that provide added benefits to you. These features ensure that our drives can be tailored to your application needs.

Points of difference Value to you
Features the Active Energy Control® algorithm Enjoy up to 10% more energy savings above standard drives
V/Hz and Sensorless Vector Control available Improves speed regulation, which helps even the most demanding application run smoothly
Multi-PID feature built in Run two PID process loops without the need for an external process controller
Multi-Pump and Fan feature built in Control multiple pumps or fans from a single process signal without the need for a separate controller
Extensive on-board communications and I/O available Integrate into more applications without the cost of option cards
Keypad copy/paste feature Significantly reduces start up and commissioning time by eliminating complex programming

Eaton offers a wide variety of VFD products that fulfill the full spectrum of needs for commercial and industrial applications. Download our product overview brochure to see a full list of our offering or click on the links below to learn more about our specific products. Key featured products include:

*hover over images for more information

PowerXL® DG1 General Purpose VFD

PowerXL® DG1 General Purpose VFD

  • Range: 230 – 575 V. 1 – 250 hp.
  • Key features: Covers a wide range of applications including pumping and comes standard with Active Energy Control® which reduces energy consumption up to 10% above standard drives.
  • More info: Download the Solution by clicking the button below or visit Eaton.com/Drives

H-Max® HVAC VFD

H-Max® HVAC VFD

  • Range: 230 –480 V. 1 –250 hp.
  • Key features: Specifically designed for use in HVAC applications with built in communications protocols for buildings. Comes standard with Active Energy Control® which reduces energy consumption up to 10% above standard drives.
  • More info: Download the Solution by clicking the button below or visit Eaton.com/Drives

PowerXL® DG1 Enclosed VFD

PowerXL® DG1 Enclosed VFD

  • Range: 230 –575 V. 1 –250 hp.
  • Key features: Covers a wide range of applications including pumping and comes standard withActive Energy Control® which reduces energy consumption up to 10% above standard drives.
  • More info: Download the Solution by clicking the button below or visit Eaton.com/Drives

PowerXL® Micro VFDs

PowerXL® Micro VFDs

  1. PowerXL® DA1
    Range
    : 230 –600V. 1/3 –20hp.
  2. PowerXL® DC1
    Range
    : 115 –480V. 1/3 –15hp.
  3. PowerXL® DE1 Variable Speed Starter(VSS)
    Range
    : 230 –480V. 1/3 –10hp.
  4. More info: Download the Solution by clicking the button below or visit Eaton.com/Drives

SVX9000 General Purpose VFD

SVX9000 General Purpose VFD

  • Range: 230–690 V. 1–2300 hp.
  • Key features: Includes sensorlessvector control technology coupled with an adaptive motor model and sophisticated ASIC circuit features.
  • More info: Download the Solution by clicking the button below or visit Eaton.com/Drives

Enclosed Low HarmonicVFDs

Enclosed Low Harmonic VFDs

  1. Enclosed CPX900018-pulse VFD
    Range
    : 230–575 V. 75–800 hp.
    Key features: Uses advanced 18-pulse clean power technology that significantly reduces line harmonics at the drive input terminals and is designed to exceed IEEE 519-1992 requirements.
    More info: Download the Solution by clicking the button below or visit Eaton.com/Drives
  2. Enclosed CFX9000VFD
    Range
    : 230–575V. 10–400hp.
    Key features: Designed for small to mid-sized drive applications, the product uses a tuned passive filter to significantly reduce the line harmonics. More info: Download the Solution by clicking the button below or visit Eaton.com/Drives


Our drives, your application
We would like to demonstrate just how our drives meet your specific requirements. Whether your application fits the process industry, HVAC, pump or material handling markets, we have a solution for you. Click the button to download a solution from an industry that is relevant to your needs and we can show you how.

Sign up for the Solutions! newsletter
Contact Eaton

For more information or to request a quote, fill out the form