New Products
-
-
Portfolio 8-inch Cylinders
-
Portfolio 8-inch Cylinders are offered in five lumen packages from 3,000-6,500 lumens and feature a two-stage reflector system producing smooth distribution with excellent light control and low aperture brightness.
-
-
io tile G2
-
Designed as a decorative accent with hundreds of color options or as functional downlight, the LED luminous tiles feature WaveStream™ LED technology and can be surface mounted or recessed into walls.
-
-
Corelite Divide Wall
-
The 6-inch LED downlights, designed for vandal resistant and sealed/medical projects, include four lumen packages up to 3,000 lumens and regressed or flush lens options in glass, acrylic and polycarbonate.
-
-
Halo Span LED Wall Wash
-
Available in three lumen packages and 3000K or 4000K CCT, the energy-efficient Halo Span LED Wall Wash is ideal for applications where a wide even distribution of light is desired.
-
-
IRis PN3LED12 Downlights Series
-
Providing high efficiency, excellent light control and low aperture brightness, the IRiS 3.5-inch open downlight 1,200 lumen series features 365° rotation, 45° tilt and interchangeable 10°, 15°, 25° and 40° LED optics..
-
-
Metalux Encounter
-
Now offered in 1' x 2' and 1' x 4' versions, the efficient Encounter series with WaveStream™ LED technology delivers optimal light uniformity and control, providing energy savings up to 55 percent.