Integrated Industry 4.0 ready hydraulic smart components

For controllability, distributed intelligence and energy efficiency

Demonstrating the Eaton`s AxisPro series of intelligent Industrial valves with on board diagnostics & distributed intelligent controls. Configurable software provides complete application flexibility, enabling users to custom design a wide range of motion control solutions to meet specific application needs.

Introducing the new Eaton Pro-FX® 2.0 software configuration tool that maximize the flexibility and technical capability of Axis Pro valves, by managing the programming of it on an easy-to use interface, with no pre-required programming knowledge. The all-around configuration of the command types and support functionalities are supported by ‘Wizards”, simple, easy –to-use, intuitive interfaces.

Highlighting Eaton’s intelligent, energy saving Variable Speed Drive Hydraulic Pump Solutions. Complete piston and vane pump solutions down to 0 rpm.



Integrated technologies for more efficient, reliable and smarter machines and systems.
Circuit protection in the digital era

Thanks to its enhanced functionality, the new generation of Eaton's digital NZM circuit breaker with up to 1,600 A will increase the reliability of your machines and systems. It offers improved features for the protection of personnel and will help you optimize your energy consumption. The extended communications capability makes it the perfect fit for the changing production environments of Industry 4.0.

Doing the Internet of Things (IoT) the easy way

Data transparency is of ever greater importance for end users. Eaton's intelligent components offer a wide range of possibilities for the collection and transmission of machine data. Together with our partner T-Systems we make IoT happen, with cloud services that are both secure and hassle-free. For example through our Predictive Maintenance Portal.

Plug-in solutions for electro-hydraulic systems.

As a one-stop-shop for electrical and hydraulic technology, Eaton is able to offer uniquely synergistic solutions. One such example are our simple plug-in solutions for connecting hydraulic valves to SmartWire-DT. At the same time, we also help you generate the data needed for Industry 4.0 solutions. This year, we are showcasing our electro-hydraulic solutions at a single stand for the first time.

Drive technology for pumps and motors

Cost effectiveness in drive technology is not merely a question of energy efficiency. For machine builders and system integrators, efficiency is a primary concern, from the planning phase all the way to commissioning. It thus makes a big difference whether features such as multi-pump controls are standard, as is the case with the DG1, or still have to be purchased later on. Discover the efficiency potential of our entire PowerXL™ range, including the new DB1 series, at the Hanover Fair.


Exports to North America

Given the high degree of complexity and the constant changes, exports to North America pose a great challenge for many machine builders. For example, the new NEC 2017 rules on short-circuit current rating (SCCR) affect not only the SCCR requirements themselves, but also the labeling and documentation of devices.


Training machines to become Industry 4.0-ready: a holistic approach

Our electro-hydraulic precision machine demonstrates how easy it is to achieve greater degrees of energy efficiency, performance capacity and IoT integration - with integrated solutions that will create added value for your customers. The data generated by our intelligent system components is transferred directly into the cloud. Based on the subsequent data analysis, you will then be able to improve production capacity, product quality and uptime while reducing maintenance needs.