Industrial Lighting Product Selection Tool
When you’re considering industrial lighting, comparing all of your LED options can feel overwhelming. Luckily, we’ve simplified the process with a comprehensive buying tool.
Ready to find the perfect fit?
Want even more options? Check out the VHB LED
The VHB has polycarbonate lensing, as well as, more Control options.
With durable polycarbonate housing and added control options, the VHB LED delivers superior value and affordability.
More options. Same great value.
Learn More
For even more rebates, check out Benchmark LED:
Benchmark offers rebates and is good for a different application need.
Because it complies with IESNA LM-79 and LM-80 standards, Benchmark LED offers even greater rebate and savings potential. It’s also cULus wet location listed, for added versatility.
Learn more
Easily replace linear fluorescent and HID fixtures, and start enjoying the energy-saving benefits of LED.
The smart choice for all-around efficiency.
With a surprising number of features at our entry price point, LHB is an attractive option for one-for-one linear fluorescent or HID replacement.
Your best bet on a budget.
With its heavy-duty diecast aluminum body, Benchmark is built to operate in extreme temperatures from -40°C up to 65°C.
Performance under pressure
With its rigid, steel center channel and mechanically-attached end caps, the OHB LED offers superior durability under any industrial conditions.
Rugged & built to last.
Classified as “DLC Premium,” the OHB LED is considered among the highest-efficiency fixtures and qualifies for valuable rebates.
More rebate potential.
Raising the bar.
Offered in Standard (SL) and High Lumen / High Efficacy (HL) packages, SNLED is your go-to solution for low ceiling applications.
More efficiency. More options.
Retrofit or replace single or two-lamp fluorescent strips with ST LED, with a low upfront investment.
Low budget? No problem.
Made to withstand extreme temperatures, the ILED can operate in conditions from -40°C to 45°C.
All-weather performance.
Need more control? Check out SWLED
SWLED has more Controls options for custom energy-saving needs.
When projects call for “custom,” SNLED delivers with 24 lumen packages, three CCTs, and 0-10V analog dimming.
Because sometimes, one size doesn't fit all.
Learn more
Nex-level efficiency: Check out SLSTP
SLSTP fixture is more efficient and has occupancy sensing capabilities.
Savings for decades.
The SLSTP is even more energy efficient, with enhanced controls (like occupancy sensing) that keep you saving over time.
Learn more
With its rugged steel construction, the SNLED withstands the test of time.
Years of hassle-free performance.
Even more longevity: Check out SWLED
SWLED has a warranty and was constructed with high impact polymer end caps.
With the latest LED technology, solid state lighting and electronic driver technology, the SNLED delivers superior quality backed by a 5-year warranty.
Quality that's guaranteed.
Learn more
Both RoHS compliant and DLC Premium-qualified, SNLED is a solid choice for any industrial application.
Rebate-ready, for any project.
An even higher standard: check out SWLED
SWLED is DLC premium rated.
This SWLED is DLC Premium qualified, to help you save on just about any industrial project.
An even higher standard.
Learn more
In commercial, institutional and industrial environments, the VT3 runs remarkably efficiently, even under pressure.
Extreme conditions. Extreme performance.
Next-level performance:
check out the VT4S Series
VT4s has higher efficiency and offers more lumen packages.
The VT4S delivers even higher efficiency, with more lumen packages available (efficacy up to 157 lm/W.)
Next-level performance.
Learn more
With rugged construction and built-in occupancy and daylight sensing, the VT2 saves you money upfront and throughout the fixture’s lifetime.
Supreme durability and value.
Want even faster ROI?
We suggest the VT3 Series
Offering rugged durability and energy savings that quickly pay for themselves, the VT3 vaportite fixture is well worth the low initial investment.
A faster ROI.
Learn more
Harsh temperatures, humidity, dust, and corrosive fumes are no match for the VT2 series. It’s built for maximum performance in any environment.
Harsh conditions have
met their match.
Even tougher performance:
we suggest the VT3 Series
VT3 can operate in a wide range of temperatures (-40°C to 55°C).
The VT3 LED Series has an ambient range is -40°C to 55°C, making it ideal for cold storage environments.
Seamless cold
climate performance.
Learn more
The VT3's reinforced fiberglass housing is coupled with a long-life LED system, ensuring optimal longevity and performance.
Performance that lasts (and lasts.)
For more versatility,
check out the VT4 Series
VT4 has a versatility of applications and durable construction.
The VT4 is ideal for both interior and exterior applications. Smart design elements mean extended product life -- from the reinforced, gasketed fiberglass housing to the high-impact diffuser.
Durable, yet versatile.
Learn more
The VT3 is NSF certified and NSF/ANSI Standard 2 food equipment certified.
Qualify for rebates.
Meet even more standards:
with the VT4 Series
VT4 has DLC premium certification and IESNA LM-79 and LM-80 standards.
In addition to being DLC Premium certified, the VT4 also complies with IESNA LM-79 and LM-80 standards.
Check all the boxes.
Learn more
Tell us about you:
Tell us about your project:
Tell us a little more:
Your perfect fit is 2 questions away!
Last but not least…