Any connected devices, even UPSs, need protection from hackers. Eaton’s UPS Gigabit Network Card is the first UPS connectivity device to meet the UL 2900-2-2 cybersecurity standard. Providing this to your customers tells them that you take their cybersecurity seriously and have the most modern technologies to address security threats. With cybersecurity by design, gigabit powers, future-proof design and (optional) environmental sensors, the Eaton UPS Gigabit Network Card is the ideal complement to Eaton’s industry leading UPSs.
The network card is optional and complements Eaton UPSs, such as the Reward participating 5P UPS.
Find out moreMid-range power protection – cleans power when mains is available, provides backup power when mains fails
The following 5P models are included in this promotion:
Part Number | Description | Reward value |
---|---|---|
5P850i | Eaton 5P 850i | £15.00 |
5P850iR | Eaton 5P 850i Rack1U | £15.00 |
5P1150i | Eaton 5P 1150i | £20.00 |
5P1150iR | Eaton 5P 1150i Rack1U | £20.00 |
13A Input cord included | It sounds silly, but this is required to plug it in… not all vendors include one |
---|---|
Up to 90 days advanced warning of battery failure. | With others you only find out when they fail – and that’s too late! Ask any IT manager if they’ve suffered this fate and tell them “now you know the error of your ways” and sell them Eaton next time! |
Independently switched outlet groups | This means you get 2x banks of power sockets which can be controlled independently. Use cases? |
1. Start-up networking and storage before workstations | |
2. Preferentially shut down non-essential equipment to save battery power | |
Best in class power density | Our rack models won’t waste vital customer space – great power density for cost effective line interactive UPS. What this means is that for the size of this UPS (1U), the end user could power more equipment than equivalent brands |
Intuitive control | Our UPS’s have a graphical LCD which allows more control and better interface for your customers |
When adding Network Card and IPM | Masterful control of virtualised environments from a simple GUI including support for advanced features like SRM & SCCM |
t: +44 (0) 1753 608 750
e: UKquotesPQ@eaton.com
Takes a big power feed and splits it into lots of smaller sockets into which you can plug your equipment, much like your 4-way strip at home. However, these have a few more cool business-ready features!
There are several tiers of PDU technology:
The following PDU Gen 3 models are included in this promotion:
Eaton List Number | Description | Reward value |
---|---|---|
EMAB03 | EPDU MA 0U (C14 10A 1P)16XC13 | £30.00 |
EMAB04 | EPDU MA 0U (309 16A 1P)20XC13:4XC19 | £30.00 |
EMAB05 | EPDU MA 0U (309 32A 1P)20XC13:4XC19 | £30.00 |
EMAB22 | EPDU MA 0U (C20 16A 1P)20XC13:4XC19 | £30.00 |
ESWH28 | EPDU SW 1U (C20 16A 1P)8XC13 | £25.00 |
ESWH84 | EPDU SW 2U (309 32A 1P)16XC13 | £25.00 |
Cord Retention | A busy IT rack can have cables everywhere, it’s easy to knock a power cord out by mistake and BOOM – the server goes down. There are lots of ways to prevent this...
|
---|---|
Up to 60°C operating temperature | Servers are getting hotter and hotter. This will handle all but desert conditions… especially at the back of the rack |
Tool-less mounting system | Universal mounts save time and provide flexibility when mounting in a rack of any type or brand |
Intuitive LCD interface | Give it a static IP address through the front panel – very quick and easy |
Billing grade accuracy +/- 1% | Fed up of people taking your power and not paying for it? No more! Colos, shared service centres, consolidated public service IT rooms, even open racks where cleaners can plug in hoovers – now they can all pay a fair price with billing-grade metering. Nice! |
50 shades of Pink! | We can make PDU’s in any colour and any configuration of sockets you want – as long as you want enough. Henry Ford would be so proud! http://rackpduselector.eaton.com/gb/ |
Any IT rack application – all shapes and sizes. Just check the length of the PDU versus the height of the rack…Simple!
t: +44 (0) 1753 608 750
e: UKquotesPQ@eaton.com
It is a noise cancelling rack which you could place right in the middle of the office if you so wish and not hear the loud IT equipment inside of it. Keeping peaceful surroundings for your colleagues
The following RX models are included in this promotion:
Eaton List Number | Description | Reward value |
---|---|---|
RXA24712PSBC1E | RX Series 24Ux780Wx1200D | £50.00 |
RXA42712PSBC1E | RX Series 42Ux780Wx1200D | £50.00 |
It removes up to 99.9% of the IT noise | This rack removes 31dBA of noise which is very impressive as no other market player is able to match this. Perfectly suited for all kinds of noise- sensitive environments |
---|---|
Can handle heat of up to 12kW inside of it! | It gets hot around IT equipment so when you have an acoustic rack, it is important that it can deal with this heat inside. RX has two EC fans on the rear doors with each fan containing a temperature sensor and speed controller. Super cool hey! |
Inbuilt intelligence | Real time status, alarms, alerts and defined reports with the ability to access from PC or mobile devices |
Fast & easy deployment | Simply wheel it in to any office space - saves you the need for a dedicated data room |
Flexible | Need to move it or changing offices? Just unplug, relocate and plug-in again! Voila!! |
Prepared ready to go and start work | Comes with a 6-way IEC horizontal Flex PDU with UK & Schuko power leads as standard – Plug in and start using it immediately |
Noise sensitive environments, it is in essence, a server room in a box for quick deployment and start up.
Public Sector
Private Sector
t: +44 (0) 1753 608 750
e: UKquotesPQ@eaton.com
It can be integrated with all network connected power devices to automate disaster recovery policies – so the processes IT equipment supports are never, ever compromised:
The following software is included in this promotion:
Eaton List Number | Description | Reward value |
---|---|---|
IPM-ML-XX | Up to 50 nodes | £20.00 |
IPM-ML-XXX | Above 100 nodes | £50.00 |
Eaton List Number | Description | Reward value |
---|---|---|
IPM-ML-10 | IPM IT Manage - License, 10 nodes | £20.00 |
IPM-ML-15 | IPM IT Manage - License, 15 nodes | £20.00 |
IPM-ML-25 | IPM IT Manage - License, 25 nodes | £20.00 |
IPM-ML-35 | IPM IT Manage - License, 35 nodes | £20.00 |
IPM-ML-50 | IPM IT Manage - License, 50 nodes | £20.00 |
IPM-ML-100 | IPM IT Manage - License, 100 nodes | £50.00 |
IPM-ML-200 | IPM IT Manage - License, 200 nodes | £50.00 |
IPM-ML-300 | IPM IT Manage - Lic. 300 nodes UPS only | £50.00 |
IPM-ML-400 | IPM IT Manage - Lic., 400 nodes UPS only | £50.00 |
IPM-ML-500 | IPM IT Manage - Lic, 500 nodes UPS only | £50.00 |
IPM-OL-05 | IPM IT Optimize - License, 5 nodes | £20.00 |
IPM-OL-10 | IPM IT Optimize - License, 10 nodes | £20.00 |
IPM-OL-15 | IPM IT Optimize - License, 15 nodes | £20.00 |
IPM-OL-25 | IPM IT Optimize - License, 25 nodes | £20.00 |
IPM-OL-35 | IPM IT Optimize - License, 35 nodes | £20.00 |
IPM-OL-50 | IPM IT Optimize - License, 50 nodes | £20.00 |
IPM-OL-100 | IPM IT Optimize - License, 100 nodes | £50.00 |
IPM-OL-200 | IPM IT Optimize - License, 200 nodes | £50.00 |
IPM-OL-300 | IPM IT Opti. - Lic., 300 nodes UPS only | £50.00 |
IPM-OL-400 | IPM IT Opti. - Lic., 400 nodes UPS only | £50.00 |
IPM-OL-500 | IPM IT Opti. - Lic, 500 nodes UPS only | £50.00 |
Free basic license | IPM Manage can protect up to ten devices free of charge on an unlimited license! A simple way for your customers to try before they buy – let the product sell itself! |
---|---|
Mass configuration/updates | Are your customers tired of upgrading the firmware on dozens of network cards individually every time there is a new release, potentially adding days onto their workload? IPM can do with a few button clicks! |
Pre-set total control for Disaster recovery | IPM Optimize allows for advanced, automated management of your IT equipment, for example, shut down your servers when your server room gets too hot, or migrate your VMs to your DR site when humidity gets too high! |
Time-efficient firmware upgrades | It only takes about 5-10 minutes to upgrade the firmware on a network card/PDU/ATS, but if you are an IT manager looking after 200 of these devices (more and more common), upgrading the firmware once a year could take 33 hours, that’s nearly a full working week. With mass firmware upgrades, this can be done in a matter of minutes. |
Save the end user even more time with mass configuration functionality | Mass configuration works very much like the above, for example, if you want to change settings on managed devices - say you change the runtime threshold on your UPS because you bought new servers that take longer to shut down - then you won’t have to do this 200 times, simply configure this once and push to all devices |
It works with competitor UPS and PDU | IPM Optimize can communicate with most UPS, PDUs and sensors, meaning when your customer is doing an IT refresh over several months with many legacy UPS still on site, there’s no need for them to use two different software solutions. |
Seamless integration | Our alliance partnerships with VMWare, Microsoft HyperV, HPE, Dell EMC, NetApp, Nutanix and Cisco means communication is seamless between our software and market leading IT manufacturers. It will simply just work! |
Eaton collaborates with the leaders in virtualised, converged and hyper-converged infrastructures and provides lab-validated power management solutions to ensure high uptime of IT systems and data integrity in case of power and environmental issues.
The basic version of IPM IT is free for your customer to download at the Power Quality website.
t: +44 (0) 1753 608 750
e: UKquotesPQ@eaton.com
This software helps IT people to understand what is going on in their data rooms – irrespective of the distance of the data room or network operation centre from the server room. A single view is available via this software solution within the same network and provides an overview with regards to environmental monitoring (hot, cold, humid, smokey, opening doors) and energy consumption.
The following software is included in this promotion:
Eaton List Number | Description | Reward value |
---|---|---|
INF-U-S1-15 | IPM Infra - IPC/VA: 1 Yr Subs, 15 nodes | £10 |
INF-U-S5-15 | IPM Infra - IPC/VA: 5 Yr Subs, 15 nodes | £20 |
INF-U-S1-25 | IPM Infra - IPC/VA: 1 Yr Subs, 25 nodes | £20 |
INF-U-S5-25 | IPM Infra - IPC/VA: 5 Yr Subs, 25 nodes | £20 |
INF-U-S1-35 | IPM Infra - IPC/VA: 1 Yr Subs, 35 nodes | £20 |
INF-U-S5-35 | IPM Infra - IPC/VA: 5 Yr Subs, 35 nodes | £20 |
INF-U-S1-55 | IPM Infra - IPC/VA: 1 Yr Subs, 55 nodes | £20 |
INF-U-S5-55 | IPM Infra - IPC/VA: 5 Yr Subs, 55 nodes | £50 |
INF-U-S1-105 | IPM Infra - IPC/VA: 1 Yr Subs, 105 nodes | £50 |
INF-U-S5-105 | IPM Infra - IPC/VA: 5 Yr Subs, 105 nodes | £50 |
Prevent downtime | Manage and monitor your entire IT infrastructure from a single panel!
|
---|---|
Ease of use | This DCIM lite solution can be deployed in hours instead of weeks. It provides only essential monitoring instead of trying to find that needle in a haystack. No complicated set up |
Power monitoring | With IPM Infra it’s easy to understand how much power the IT equipment is drawing, where is most of the power required and identify where you have possible issues |
IT asset management | How, What, Where, When - Visibility of what equipment you have where and how much more you can add without dropping the power load, as well as when the maintenance is due |
Know everything about your IT environment | Our new selection of sensors provides a range of accurate measurements and track trends over time. This gives deep insights into temperature, humidity and other factors that can help increase the lifespan of equipment and save money on cooling/electricity bill. It’s a WIN, WIN! |
Know when you need to take action | Asset management allows for effective tracking of warranty/battery replacement. Some customers spend hours looking for old POs and excel spreadsheets to find out when they need to act on infrastructure maintenance/refresh, but customers with IPM Infra are automatically notified when they need to take action – Time is money! |
In app reporting | Intuitive web interface on PC, tablet or mobile and capability to set up email alerts. Keep up to date wherever you are and whatever you’re doing. |
Locations with multiple racks
Product code | Description |
---|---|
EMPDT1H1C2 | Temperature and Humidity Sensor |
DCS001 | Door contact sensor |
WLD012 | Water leak detector |
VIB001 | Vibration detector |
M12 | Smoke detector |
XCELW | PIR motion detector |
License will be sent as email, please include recipient address and place as direct order
t: +44 (0) 1753 608 750
e: UKquotesPQ@eaton.com
Distributed Services: Standard Warranty extensions
Our brand new Warranty + 1 and Warranty + 3 provide an easier and more cost effective way for your customers to protect themselves against unforeseen hardware issues. Extend your customer’s warranty by either 1 or 3 years. Give your customers total control over their power quality budget with our new warranty offers.
The following SKUs are included in this promotion, this is a link to the Service Choice guide – so you know exactly which Warranty SKU to select for a specific UPS or PDU.
Not only a great reward value, we are also including a significant discount from our standard warranty price. Make sure you and your customers take advantage of this limited time offer.
Part Number | Description | Reward value | Discount |
---|---|---|---|
W1002 | Warranty+1 Product 02 | 0 | 25% |
W1003 | Warranty+1 Product 03 | £10 | 25% |
W1004 | Warranty+1 Product 04 | £10 | 25% |
W1005 | Warranty+1 Product 05 | £10 | 50% |
W1006 | Warranty+1 Product 06 | £10 | 50% |
W1007 | Warranty+1 Product 07 | £20 | 50% |
W1008 | Warranty+1 Product 08 | £20 | 50% |
W3001 | Warranty+3 Product 01 | 0 | 25% |
W3002 | Warranty+3 Product 02 | 0 | 25% |
W3003 | Warranty+3 Product 03 | £10 | 25% |
W3004 | Warranty+3 Product 04 | £10 | 25% |
W3005 | Warranty+3 Product 05 | £10 | 50% |
W3006 | Warranty+3 Product 06 | £10 | 50% |
W3007 | Warranty+3 Product 07 | £20 | 50% |
W3008 | Warranty+3 Product 08 | £20 | 50% |
Peace of Mind | Give your customers total peace of mind with an advance swap warranty service |
---|---|
Easy management | Help your customers manage the cost of their UPS for years to come so they don’t need to worry about the cost of replacing hardware further down the line |
Flexible | Add either one year or three years to the standard warranty of your customer’s UPS or PDU with our new, simplified warranty packs |
Every time you sell one of our UPSs or PDUs, you can attach the associated warranty +1 or +3 depending on the needs of your End User.
This is a full list of our UPS and PDU offering that has Warranty SKU associated to it – our Service Choose guide - click and you will know exactly which Warranty SKU to offer to your customer.
The End User will receive a Blister pack with a license code that they can redeem online to activate the warranty.
t: +44 (0) 1753 608 750
e: UKquotesPQ@eaton.com