Today there is a greater need to deliver machines that operate without fault, for longer lifespans, and at the highest possible level of energy efficiency and safety.
We understand the challenges that come with these demands. We have developed a world-class line of IEC motor control products featuring our XT IEC contactors that are designed with you in mind. Our products are engineered to be modular, providing easy customization to meet your needs. They do not require tools to assemble and come standard with key safety features that simplify your system.
Mike Grossi
Owner, Grossi Electric
Eaton offers a robust portfolio of contactors, starters and motor protection relays designed to improve production, lower material costs, improve equipment performance and usability, and enhance equipment safety. Take a look at these value features:
Points of difference | Value to you |
Among the industry’s lowest coil consumption | Enjoy up to 60% cost savings in energy consumption and/or components |
Requires no tools to assemble | Provides up to 70% reduction in installation time |
Contactors up to 3185A (AC-1) | Offers flexibility of a wide variety of options contained within one portfolio |
Built-in surge suppression | Enjoy cost and space savings |
Smaller footprint— AC and DC identical size | Up to 45% space savings over traditional combination starters |
Double-frame screw terminals for safe installation of different cross sections | Provides safe installation of different size wires, improving installation reliability |
Apart from contactors, Eaton’s XT line includes overload relays, mini controls, manual motor protectors and combination style starters. We would like to demonstrate just how our IEC power control line meets your specific requirements. Whether your application fits the process industry, HVAC, pump or material handling markets, we have a solution for you. Click the button to Download a Solution from an industry that is relevant to your needs and we can show you how.
For more information or to request a quote, fill out the form