Stroombegrenzende toestellen: versterken van de zwakste SCCR-link
Strengthening the weakest SCCR
A particularly important parameter for a control panel in North America is the Short Circuit Current Rating, or SCCR, which must be specified on the rating plate of the control panel according to NEC 2017. Learn more in our video.
Video Player is loading.
Current Time 0:00
/
Duration 4:31
Loaded: 0%
0:00
Stream Type LIVE
Remaining Time -4:31
1x
- Chapters
- descriptions off, selected
- captions settings, opens captions settings dialog
- captions off, selected
- en (Main), selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.